
ATEX - OMVW 315 HYDRAULIC MOTOR
11159894
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss orbital motor quick selector, OMV orbital motors
11159894
Product specifications
Characteristic | Value |
|---|---|
| Motor function | ATEX |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brake release port thread | None |
| Delete Model Code | Yes |
| Displacement | Displacement Size 315 ccm/rev |
| Drain port thread | G 1/4 |
| Internal check valve | Yes |
| Main port thread | G 1 |
| Motor family | OMV |
| Motor types | Wheel motor ( W ) |
| MOUNTING TYPE | 4_W_P180/11-194/3_B224_D180 |
| Output shaft | Tap-1:10-60mm-M42x3-B16x10x32 |
| Painting | None |
| Port Type | Side port - off mani (4 x M12) |
| Special Feature Assembly | None |
| Special Feature Hardware | None |
| Valve option | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |