SPRING-HELICAL-COMP, 5.60x31.20x72.95
11160243
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 1629,200 N |
Material | HMS-130 KL.3.2 |
Number of active Coils | 6,50 PC |
Remarks | N/A |
Spring, Inside Diameter | 20,0000 mm |
Spring, Length Test | 54,7700 mm |
Spring, Length unloaded | 72,9500 mm |
Spring, Outside Diameter | 31,2000 mm |
Spring, Rate | 89,620 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | 2 |
Wire, Diameter | 5,6000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |