Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 1,80 mm | |
| Frequency Hz | 28636360,0000 Hz | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | JXG75P2.PDF | JXG75P2.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | XTAL/JXG75P2 | XTAL/JXG75P2 |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| RoHS Compliant | COMPLIANT | Compliant |
| Schematic device name | CRYSTAL | CRYSTAL |
| Schematic symbol name | CRYSTAL | CRYSTAL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |