VMP 200 HYDRAULIC MOTOR
11168964
Model code: VMP-200-ZZZ-B10-S-A3-A11-C-A-B-1-N-N-AA-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
A: Motor Type | VMP | VMP: VMP Motor |
B: Displacement | 200 | 200: 200 ccm/rev |
C: Motor Option | ZZZ | ZZZ: Obsolete |
D: Mounting type | B10 | B10: A2-int PD82-BC106 |
E: Port type | S | S: Side port |
F: Main Ports | A3 | A3: G 1/2 |
G: Output shaft | A11 | A11: Cyl 25mm - M8 |
H: Shaft seal | C | C: HPS - NBR |
J: Dust seal | A | A: Standard |
K: Drain port | B | B: G1/4 |
L: Check valve | 1 | 1: Yes |
M: Brake rel Port | N | N: None |
N: Speed sensor | N | N: None |
P: Paint | AA | AA: Black-C2h+Std cov |
R: Valve option | NNN | NNN: None |
S: Spec feature visible | NNN | NNN: None |
T: Spec feature none visible | NNN | NNN: None |
U: Packaging | A | A: Single pack |
V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |