Product specifications
Characteristic | Value |
---|---|
CAN Termination | N/A |
Certification | N/A |
Color code of the coding | N/A |
Connector Type 2 | N/A |
Ex Application | N/A |
Interface | EVM |
Interface/connection type | EVM |
Length | N/A |
Marking | N/A |
Marking | N/A |
Material | NBR Rubber |
Material | NBR Rubber |
Number of modules/connections available | 1 |
PVPX Coil | N/A |
Product Category | Not in Configurator |
Product type | Service Kits |
Specific usage of the spare part | N/A |
Termination | N/A |
Valve Family | ECO80LS |
Voltage | N/A |
Voltage | N/A |
Which type of Service kit is needed | Sealkit |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |