Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HOUSING | Housing |
| Product height in | 9.180 | |
| Product height mm | 233.172 | |
| Product length in | 11.300 | |
| Product length mm | 287.020 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 8.930 | |
| Product width mm | 226.822 |
