Danfoss Char-Lynn
112-1610-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
112-1610-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Model Code | M06300AB04AA0400006000000AA00F | |
| Product Height | 5.78 in | |
| Product Length/Depth | 13.42 in | |
| Product Type | Disc Geroler | |
| Product Volume | 449.892 in³ | |
| Product Weight | 59.5 lb | |
| Product Width | 5.8 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | 6000 Series |