Danfoss
1120-024
M-11 VAR PUMP ASS'Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
Brand | Danfoss |
Configuration | Single |
Design type | None |
Displacement | 1.15 in³/rev |
Drive Shaft Seal Configuration | Single |
Feature | Reduces overheatingRadial ball piston designAluminum cooling fins |
Main Port Orientation | Radial |
Maximum Input Power | 15 kW |
Maximum Input Torque | 31 Nm |
Mounting Flange Location | Standard J744 |
Paint | None |
Peak Pressure Rating | 155 bar |
Product Height | 9.8 in |
Product Length/Depth | 8.38 in |
Product Type | Light Duty Pumps |
Product Volume | 502.599 in³ |
Product Weight | 21 lb |
Product Width | 6.12 in |
Rated speed - max | 3600 RPM |
Shaft rotation | Bi-Directional |
Sub-brand | None |
Trade Name | Model 11 |
Type | Variable Displacement |
Working pressure - max | 86 bar |