Product specifications
Characteristic | Value |
|---|---|
| Add-on option | Standard |
| Black, unpainted mounting surface | None |
| Fluid type | Mineral base |
| Holding torque option | 520 Nm (4600 LB-IN) |
| Maximum release pressure bar | 207 |
| Maximum release pressure psi | 3000 |
| Maximum speed rpm | 250 |
| Miscellaneous option | Standard |
| Model Code 1 | 930520A11ZYBAAAAS |
| Mount and port option | 2-Hole brake mount G1/4 UN |
| Paint option | Black unpainted mount surfac |
| Release pressure bar | 36 |
| Release pressure psi | 520 |
| Release volume cm3 | 8,30 |
| Release volume in3 | 0,51 |
| Series designation | SB |
| Shaft option | 25mm Straight, 25mm input |
| Two throttle valve with standard pilot height | Single package |
| Working temperature max C | 82 |
| Working temperature max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |