Product specifications
Characteristic | Value | Description |
---|---|---|
Add-on option | A | Standard |
Basic Data Text Template | 925550K3031AAAAAS | |
Fluid type | MINERAL BASED OIL | Mineral base |
Holding torque option | 550 | 550 Nm (4900 LB-IN |
Maximum release pressure bar | 207 | |
Maximum release pressure psi | 3000 | |
Maximum speed rpm | 250 | |
Miscellaneous option | AA | None |
Model code 1 | 925550K3031AAAAAS | |
Mount and port option | K30 | 4-Hole brake mount 7/16-20 |
Package option | S | Single package |
Paint option | A | Black |
Release pressure bar | 20 | |
Release pressure psi | 290 | |
Release volume cm3 | 9,00 | |
Release volume in3 | 0,55 | |
Series designation | 925 | FB |
Shaft option | 31 | 1-1/2" Tapered |
Valve cavity/cartridge option | A | None |
Working temperature max C | 82 | |
Working temperature max F | 180 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |