Weatherhead by Danfoss
11219
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11219
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Application | Automobile, light truck gas/oil lines |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 250 Psi |
| Color | Black |
| Conductivity | Conductive |
| Connection style | Crimp |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| End gender 1 | Male |
| End gender 2 | Female |
| End material 1 | Carbon Steel |
| End material 2 | Carbon Steel |
| End Size 1 | 5/16 IN |
| End Size 2 | 5/16 IN |
| End type 1 | Inverted |
| End type 2 | Inverted |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Fluid compatibility | Gas and oil |
| Inside diameter | .3125 in |
| Package contents | Ready made hose assembly |
| Packaged Height | .748 in |
| Packaged Length | .748 in |
| Packaged Volume | 3.502 in³ |
| Packaged Weight | .116 lb |
| Packaged Width | 6.26 in |
| Product Height | .56 in |
| Product Length/Depth | 6.24 in |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 1.957 in³ |
| Product Weight | .116 lb |
| Product Width | .56 in |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | None |
| Tube material | Nitrile |
| UPC | 725975731628 |
| Working pressure | 50 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |