Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Termination | 0 | N/A |
| Certification | 00 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | 0 | N/A |
| Ex Application | 0 | N/A |
| Interface | EVHCO | |
| Interface/connection type | 15 | EVHCO |
| Length | 000 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | N/A | |
| Material | N/A | |
| Number of modules/connections available | 01 | 1 |
| Product Category | 7 | Not in Configurator |
| Product Type | SVS_SERV | Service Kits |
| PVPX Coil | 1 | 1x2 AMP JPT |
| Specific usage of the spare part | G | EVHCO Coil |
| Termination | 0 | N/A |
| Valve Family | E | ECO80LS |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
| Which type of Service kit is needed | K | Service Kit |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |