Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module type | S | Start Module |
| Valve Family | 2 | PVG128-256 |
| Pump Configuration | B | Open Center/Closed Center |
| Port Connection Type | F | Flange/SAE [ISO 11926-1] |
| Shock Valve Facility | 2 | 2 x PVLP63 Cavity |
| Pilot Pressure | 2 | 23 (PVHC) |
| LS Boost Facility | 0 | N/A |
| LS Dump Facility | 0 | N/A |
| Nominel Flow | F0 | 600 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Inlet Compensator/Unloader | 3 | 16-28 bar @ 10-600 lpm |
| CF Out Nominel Flow | 0 | N/A |
| PVPC Facility | 0 | N/A |
| Pump Port Size | P7 | ISO6162-2 P25 (1") |
| Pump Port Placement | L | Left |
| Tank Port Size | P9 | ISO6162-1 P32 (1-1/4") |
| Tank Port Placement | L | Left |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| LS Port Placement | B | B |
| LX Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| Gauge Port Pilot Pressure Size | S3 | #4 - 7/16-20 UNF |
| Gauge Port Pilot Pres Location | T | Top |
| T0 Port Size | 00 | N/A |
| T0 Port Placement | 0 | N/A |
| T0 Facility | R | T0 Required |
| CF Port Size | 00 | N/A |
| CF Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | S6 | #8 - 3/4-16 UNF |
| Pump Port Pressure Location | A | A |
| Gauge Port Tank Pressure Size | S3 | #4 - 7/16-20 UNF |
| Tank Port Pressure Location | T | Top |
| HPCO Port Size | 00 | N/A |
| HPCO Port Placement | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Extra Pump Port Size | 00 | N/A |
| Extra Pump Port Placement | 0 | N/A |
| Extra Tank Port Size | 00 | N/A |
| Extra Tank Port Placement | 0 | N/A |
| Extra LS Port Size | 00 | N/A |
| Extra LS Port Placement | 0 | N/A |
| Width | 89 | 89 |
| Total length of the Tie Rod | 004 | 4 |
| Mounting Thread Size | MC | M12 |
| Tie Rod Type Left | 0 | N/A |
| Tie Rod Type Right | T | Threaded Hole |
| Left Interface | 3 | Flange ports |
| Right Interface | S | PVG256-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 09 | Threaded Ports |
| B Side Interface | 09 | Threaded Ports |
| Full flow dump Facility | H | PVPD128 Cavity |
| Pilot Dump Facility | 3 | SDC08-3 |
| Primer | Q | Passivation - Transparent |
| Dynamic Response (Damping) | 6 | M6 Orifice Facility LS |
| Additional Feature | CC | CC/OC Selector |
| Product Category | 1 | Standard Part |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Customer Specific Attributes | 0 | 0 |
| LS Relief | 1 | Yes (Integrated) |
| Marking | 0 | N/A |
| Product type | SVS_INLT | Inlet Module |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |