PVBS32-SPOOL-O65/F65/F40/O40-CV
11243956
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spools
11243956
Product specifications
Characteristic | Value |
|---|---|
| Spool Interface | PVB32 LS Shuttle |
| A->T Flow Rate | 65 |
| P-> A Flow Rate | 65 |
| P-> B Flow Rate | 40 |
| B->T Flow Rate | 40 |
| A->T Control Type | Flow |
| P->A Control Type | Flow |
| Pressure Control P->A | N/A |
| P->B Control Type | Flow |
| Pressure Control P->B | N/A |
| B->T Control Type | Flow |
| A->T Function in Neutral | Drained (Throttle Open) |
| B->T Function in Neutral | Drained (Throttle Open) |
| Spool Deadband | 1.5 |
| Spool Characteristic A | Linear |
| Spool Characteristic B | Linear |
| Pilot Pressure Neutral | 4.5 bar |
| Pilot Pressure Full Stroke | 13.0 bar |
| Nominal Diameter | Standard |
| Minimum Float Position | N/A |
| Float Direction | N/A |
| Nominel Max Position A | 7.2 |
| Nominel Max Position B | 7.2 |
| Spool Option A | Tensionbar |
| Spool Option B | Plug |
| Product Category | Standard Part |
| Primer | N/A |
| Marking | N/A |
| Ex Application | N/A |
| Certification | ISO13849 Compliant |
| Spool Data | N/A |
| Marking | N/A |
| Product type | N/A |
| Spool Deadband | 1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |