SHAFT HD 33/39/46 14T MO
112466-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | | 1.880 |
| Product height mm | | 47.752 |
| Product length in | | 11.211 |
| Product length mm | | 284.759 |
| Product width in | | 1.880 |
| Product width mm | | 47.752 |