
GEAR MOTOR GR2 FAN DRIVE WITH VALVE
11253757
Model code: S-G-M-2-Y-L-/-011-R-A-06-BA-Y4-NN-E5-NN-N-B-/-XAY-A-S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
Displacement | 011 | Displacement 11 cc |
Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
E_VALVE GROUP2 | Y | Proportional Valve with internal drain and anti-cavitation check valve on the bearings |
F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
Inlet size | NN | Without inlet |
Mark position | S | Sticker on the body |
Mark type | A | Standard Marking + Customer Code (DQST018) |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | A | Generation II |
Rear cover | Y4 | Cover for motor per proportional valve and vertical drain 9/16-18UNF-2B |
Rotation | R | Product with clockwise rotation |
Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
Seals | N | Standard seal |
Slash separator | / | Slash |
Valve setting | XAY | Setting proportional valve, type of connector 12 DT Volt and pressure 230 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |