ALPHA SERIES ABK 915 HYDRAULIC BRAKE
11283581
Model code: ABK915K3031AAAAAS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brakes and release pumps
11283581
Product specifications
Characteristic | Value |
|---|---|
| Add-on option | Standard |
| Fluid type | Mineral base |
| Holding torque option | 1500 Nm |
| Maximum release pressure bar | 207 |
| Maximum release pressure psi | 3000 |
| Maximum speed rpm | 250 |
| Miscellaneous option | None |
| Mount and port option | 4-Hole brake mount |
| Package option | Single package |
| Paint option | Black |
| Release pressure bar | 28 |
| Release pressure psi | 400 |
| Release volume cm3 | 11,50 |
| Release volume in3 | 0,70 |
| Series designation | ABK |
| Shaft option | 1-1/2" Tapered |
| Valve cavity/cartridge option | None |
| Working temperature max C | 82 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |