Danfoss logo
Brakes and release pumps-product-category

Brakes and release pumps

Our standalone spring-applied hydraulic release brakes provide 225 Nm to 1,500 Nm [2,000 lb-in to 13,300 lb-in] of reliable load-holding torque for critical machine functions, and our hydraulic release pumps are hand pumps used to release various types of spring-applied, hydraulically released brakes.

Features and benefits 

  • Ball bearings support higher shaft loads and provide longer life shaft seal life.  
  • Dual release ports allow easier bleeding of brake release cavity.  
  • Oil-filled cavity immerses all components providing quiet operation.  
  • Wide range of holding torques, release pressures, and free turn torques are available. 
  • Wide-variety of input and output shaft options are available. 
  • All models provide proven, quiet, trouble-free operation.
  • Range of options offer design flexibility  

Applications 

  • Wheel drives 
  • Positioners
  • Conveyors
  • Door openers
  • Swing drives
  • Aerial work platforms 

Technical data

  • BK 913 and 915 Series: Spring applied, hydraulic release brakes provide up to 1,500 Nm [13,300 lb-in] of holding torque for static brake applications. 
  • AB 920 Series: Compact alternative for lighter machines and a multi-wet-disc brake that provides 475 Nm [4,200 lb-in] of static holding torque.  
  • FB 925 Series: Multi-wet-disc brake with three holding torque options up to 650 Nm [5,700 lb-in]
  • SB 930 Series: Multi-wet-disc brake with SAE A flange that can be used as a stand-alone brake or assembled with an SAE A flange motor input; five holding torque options up to 620 Nm [5,500 lb-in]
  • RP 960 Series: Solution for auxiliary brake release in the event of loss of hydraulic power; can be used in conjunction with a wide variety of spring applied, hydraulic release brakes
  • Release pumps: Hand pumps used to release various types of spring applied/ hydraulically released brakes   

For more information, see Hydraulic Brakes Technical Information.