Brakes and release pumps
Our standalone spring-applied hydraulic release brakes provide 225 Nm to 1,500 Nm [2,000 lb-in to 13,300 lb-in] of reliable load-holding torque for critical machine functions, and our hydraulic release pumps are hand pumps used to release various types of spring-applied, hydraulically released brakes.
Features and benefits
- Ball bearings support higher shaft loads and provide longer life shaft seal life.
- Dual release ports allow easier bleeding of brake release cavity.
- Oil-filled cavity immerses all components providing quiet operation.
- Wide range of holding torques, release pressures, and free turn torques are available.
- Wide-variety of input and output shaft options are available.
- All models provide proven, quiet, trouble-free operation.
- Range of options offer design flexibility
Applications
- Wheel drives
- Positioners
- Conveyors
- Door openers
- Swing drives
- Aerial work platforms
Technical data
- BK 913 and 915 Series: Spring applied, hydraulic release brakes provide up to 1,500 Nm [13,300 lb-in] of holding torque for static brake applications.
- AB 920 Series: Compact alternative for lighter machines and a multi-wet-disc brake that provides 475 Nm [4,200 lb-in] of static holding torque.
- FB 925 Series: Multi-wet-disc brake with three holding torque options up to 650 Nm [5,700 lb-in]
- SB 930 Series: Multi-wet-disc brake with SAE A flange that can be used as a stand-alone brake or assembled with an SAE A flange motor input; five holding torque options up to 620 Nm [5,500 lb-in]
- RP 960 Series: Solution for auxiliary brake release in the event of loss of hydraulic power; can be used in conjunction with a wide variety of spring applied, hydraulic release brakes
- Release pumps: Hand pumps used to release various types of spring applied/ hydraulically released brakes
For more information, see Hydraulic Brakes Technical Information.
Products shown: 0