Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | PG-DSO-14-40-EP |
Part risk | N/A |
Pin mapping | N/A |
Rated, Current | 3 |
Remarks | N/A |
Schematic device name | PROFET |
Schematic symbol name | BTT6050 |
TYPE | PROFET |
Temperature Range | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |