SPEED SENSOR, QUAD
113003-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.750 |
| Product height mm | | 19.050 |
| Product length in | | 2.640 |
| Product length mm | | 67.056 |
| Product width in | | 0.750 |
| Product width mm | | 19.050 |