Weatherhead by Danfoss
11312
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11312
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Application | Hand operated high-pressure grease applications |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 12000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Connection style | Crimp |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| End gender 1 | Male |
| End gender 2 | Male |
| End material 1 | Carbon Steel |
| End material 2 | Carbon Steel |
| End Size 1 | 3/16 IN |
| End Size 2 | 3/16 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Fluid compatibility | Grease |
| Inside diameter | .1875 in |
| Package contents | Ready made hose assembly |
| Packaged Height | .983 in |
| Packaged Length | .983 in |
| Packaged Volume | 11.602 in³ |
| Packaged Weight | .8 lb |
| Packaged Width | 12.007 in |
| Product Height | .56 in |
| Product Length/Depth | 24 in |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 7.526 in³ |
| Product Weight | .241 lb |
| Product Width | .56 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 1/8-27 |
| Trade Name | None |
| Tube material | Rubber |
| UPC | 725975702543 |
| Working pressure | 3000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |