Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113173-000
SHOE HD 64 (109057-998)
113173-000
Tools
Add to comparison
Add to comparison
113173-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.186
Product height mm
30.124
Product length in
1.186
Product length mm
30.124
Product width in
0.720
Product width mm
18.288