Product specifications
Characteristic | Value | Description |
|---|---|---|
| Add-on option | A | Standard |
| Black unpatined mounting surface | A | None |
| Fluid type | MINERAL BASED OIL | Mineral base |
| Holding torque option | 913 | 1130 Nm |
| Maximum release pressure bar | 207 | |
| Maximum release pressure psi | 3000 | |
| Maximum speed rpm | 250 | |
| Miscellaneous option | AA | None |
| Model Code 1 | ABK913K3031AAAAAP | |
| Mount and port option | K30 | 4-Hole brake mount |
| Package option | P | Industrial package |
| Paint option | A | Black |
| Release pressure bar | 28 | |
| Release pressure psi | 400 | |
| Release volume cm3 | 11,50 | |
| Release volume in3 | 0,70 | |
| Series designation | ABK | ABK |
| Shaft option | 31 | 1-1/2" Tapered |
| Size/Dimensions | Ф207*188 | |
| Working temperature max C | 82 | |
| Working temperature max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| Volume | 6326 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |