HOUSING ASSY S1FM 89-105
113336-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.900 |
| Product height mm | | 200.660 |
| Product length in | | 9.900 |
| Product length mm | | 251.460 |
| Product width in | | 6.500 |
| Product width mm | | 165.100 |