Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 1 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 2.00 |
Inside diameter (mm) | 50.80 |
Outside diameter (inch) | 2.50 |
Outside diameter (mm) | 63.60 |
Series | FORCESTREAM 1SN |
Tube material | Nitrile (NBR) |