Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-16-3S | C-16-3S |
| Factory set pressrue BAR | 13.000 | |
| Factory set pressrue PSI | 190.000 | |
| Flow rate GPM | 60.00 | |
| Flow rate LPM | 227.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | NO | No |
| Max working pressure BAR | 31.000 | |
| Max working pressure PSI | 450.000 | |
| Min working pressure BAR | 7.000 | |
| Min working pressure PSI | 100.000 | |
| Model Code 1 | PSV11-16-S-0-4.5-1.9 | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pressure rating BAR | 350.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |