Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | AC | M12 x 1.5-6H o-ring LS |
| Cylinder Relief setting | 36 | 250 Bar[3625 lbf/in2] |
| Design code | A | 001 |
| Displacement | 32 | 280 cm3/r |
| Flow Amplification | A | NONE |
| Fluid Type | A | Refer Technical Bulletin 3-401 |
| Identification | 07 | BARCODE,XCMG PN |
| Inlet or LS relief setting | 28 | 190 Bar[2755 lbf/in2] |
| Inlet Pressure Rating | 4 | 210Bar[3045 lbf/in2] |
| Input Torque | 8 | N362 |
| Load Circuit | A | NON-LOAD REACTION |
| Mechanical Interface | A | IIP, 12 tooth 16/32 DP 30° PA |
| Mounting Threads | A | 4-M10X1.5-6H |
| Neutral Circuit | C | Load Sensing, Dynamic Signal |
| Norminal Flow Rating | 2 | 22.7 L / min [6.00 gal/min] |
| P,L,R,T Port Size | T | 4x M22x1.5-6H |
| Paint & Package | 1 | Black Paint |
| Port Face Threads | F | 2-M10X1.0-6H |
| Return Pressure Rating | B | 10Bar[145 lbf/in2] MAXIMUM |
| Special Features | AD | Polished GG W/ 0.80 ORI |
| Unit type | ASU | ASU-XcelUL |
| Unit type | A | Standard |
| Valve Options | 16 | CRV,ACV,ICV,LSRV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |