Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chloroprene Blend (CR Blend) |
Inside diameter (inch) | 0.18 |
Inside diameter (mm) | 4.50 |
Outside diameter (inch) | 0.41 |
Outside diameter (mm) | 10.50 |
Tube material | Nitrile (NBR) |