Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 DESIGN | 20 Design |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Model Code 1 | CVCS100TH220X25 | |
| Normal function | NORMALLY OPEN | Normally open |
| Seal material | BUNA-N | Buna-N |
| Valve type | CARTRIDGE VALVE COVER | Cartridge valve cover |