Product specifications
Characteristic | Value |
---|---|
Actuation type | Solenoid contr. pilot operated |
Brand | Vickers by Danfoss |
Build type | Spring centered |
Feedback sensor | No |
Interface | ISO4401-05/NFPA D05/CETOP 5 |
Metering | Meter in / meter out |
Model Code 1 | KBFDG4050000002C70NN11C07NSN01 |
On board electronics | Yes |
Performance | Standard performance |
Spool type | All ports blocked, zero lapped |
Stage | Single stage |
Symmetric flow | Yes |
Valve mount type | Subplate |
Valve type | Proportional directional |