Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Orange |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 13.00 |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.60 |
| Series | TPU KUKA-200 |
| Tube material | Polyethylene (PE) |