Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
11352026
YALITKAN YESIL 25X39
11352026
Alternate part number: M855025044
Tools
Add to comparison
Add to comparison
11352026
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Green
Cover material
EPDM
Inside diameter (inch)
1.00
Inside diameter (mm)
25.40
Outside diameter (inch)
1.54
Outside diameter (mm)
39.00
Series
OSTRO Steel Mill Sp Cv
Tube material
EPDM