Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 10.00 |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Series | LONG-KOMP10 D Air&Gas Ct |
| Tube material | Styrene Butadıene (SBR Blend) |