Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.54 |
| Outside diameter (mm) | 39.00 |
| Series | VIBRA D Mat.Hand Ct |
| Tube material | Styrene Butadıene (SBR Blend) |