Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 0 | No |
| Boots option | 5 | Standard short without inner boots for C D E grip |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | N | CONNECTOR HOUSING [DT04-6P-E004]WEDGE LOCK [W6P-1]TERMINAL [0460-202-16141]_PIN |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0C | D type multiple function grip 19degree bar length 57[2.244] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | T | Combination type T Code A for Port 1, Code E for Port 2,3,4 |
| Output pressure 1 and 3 port | AA8 | A type AA8, starting 5.0bar[72.5psi]@0.8mm open 26bar[377.1psi] @6.5mm full stroke 7mm |
| Output pressure 2 and 4 port | AA9 | A type AA8, starting 5.0bar[72.5psi]@0.8mm open 26bar[377.1psi] @8.5mm full stroke 9mm |
| Port thread and sealing | 5 | UNF 9/16 (ISO 11926-1) Oring 15dgree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | G20 | D IP68 front two buttons, IP 68 switch box |
| Wire harness hole | 1 | 6[0.236] bushing hole |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |