Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 4 Wire Spiral |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.97 |
Outside diameter (mm) | 24.60 |
Series | SELBLAST 4+ |
Tube material | Chloroprene (CR) |