Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.79 |
Outside diameter (mm) | 20.01 |
Tube material | Nitrile (NBR) |