Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN 1761 |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Series | FOSSIL-16 SD Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |