TROY LD SE WHITE 50 MM-product-details

TROY LD SE WHITE 50 MM

11352789

Alternate part number: TS03050092


Tools

Product specifications

Characteristic
Value
ColorWhite
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.30
Outside diameter (mm)58.60
SeriesTROY LD
Tube materialPolyvinyl chloride (PVC)