Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 6.77 |
| Outside diameter (mm) | 172.00 |
| Series | PARARUB SDC Mat.Hand Sp Pr |
| Tube material | ButadieneRubberBlend(BR Blend) |