Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Compliances | ISO 1403 TYPE 2 |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.00 |
| Series | MARMARA D Medium Pr Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |