Product specifications
Characteristic | Value |
---|---|
Color | Blue |
Construction | 1 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.62 |
Outside diameter (mm) | 15.80 |
Series | SELWASH 1SC |
Tube material | Nitrile (NBR) |