Danfoss logo
CORDFLAT PESANTE D 127 mm (L:40)-product-details

CORDFLAT PESANTE D 127 mm (L:40)

11353371

Alternate part number: T13M127026


Tools

Product specifications

Characteristic
Value
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.20
Outside diameter (mm)132.10
Tube materialPolyvinyl chloride (PVC)