Danfoss logo
SELTEX R4 X 51x62-product-details

SELTEX R4 X 51x62

11353544

Alternate part number: J34F050018


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.44
Outside diameter (mm)62.00
Tube materialNitrile Blend (NBR Blend)