Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.52 |
| Outside diameter (mm) | 64.00 |
| Series | KEMI-10 D EPDM Chem Sp T&C |
| Tube material | EPDM |