Danfoss logo
TYANA SL 52 mm-product-details

TYANA SL 52 mm

11354995

Alternate part number: T13P052076


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.00
Inside diameter (mm)52.00
Outside diameter (inch)2.15
Outside diameter (mm)54.70
SeriesTYANA SL
Tube materialPolyvinyl chloride (PVC)