Danfoss logo
TYANA SL 102 mm-product-details

TYANA SL 102 mm

11354998

Alternate part number: T13P102075


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)102.00
Outside diameter (inch)4.12
Outside diameter (mm)104.85
SeriesTYANA SL
Tube materialPolyvinyl chloride (PVC)