Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.38 |
| Outside diameter (mm) | 35.00 |
| Series | JUPITER ISO Welding Ct |
| Tube material | Styrene Butadıene (SBR Blend) |