Danfoss logo
LAYFLAT S/L DARK BLUE 76 MM-product-details

LAYFLAT S/L DARK BLUE 76 MM

11355514

Alternate part number: T13P075005


Tools

Product specifications

Characteristic
Value
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.10
Outside diameter (mm)78.80
SeriesTYANA SL
Tube materialPolyvinyl chloride (PVC)